Overview
Description
A furnace is a device used to control high-temperature heating. A residential furnace is a device that heats air and passes it (via ductwork) to the space where the air is being heated. In this design, Renesas provides solutions for residential furnaces that are equipped with a moving blower to move air via the duct system. The design also includes an air quality sensor that can monitor conditions in rooms or ducts.
System Benefits:
- High integration 32-bit microcontroller (MCU) with 12-bit A/D for better precision and compact control
- Features a galvanically isolated high-speed differential bus transceiver, which is designed for bidirectional data communication on balanced transmission lines
- Indoor air quality sensor platform for total volatile organic compounds (TVOCs) and monitoring indoor air quality (IAQ)
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudGas Sensor
Products
MCU
Products
Buck Regulator
Products
LDO
Products
Transceiver
Products
Exiting Interactive Block Diagram