Skip to main content

MPU-Based Single Board Computer

Overview

Description

A single board computer (SBC) is a complete computer built on a single printed circuit board, commonly designed as a demonstration or development platform for educational purposes. It can also serve as an embedded computer controller, supporting standardized form factors such as RPI, Qseven, and 96Boards. This SBC is ideal for kickstarting the development of solutions requiring a single board computer.

System Benefits:

  • Fully featured board, ready to boot Linux and run applications.
  • Offers versatile wireless IoT connectivity, including Wi-Fi®, Bluetooth® Low Energy (LE), and LTE Cat-M1.
  • Powered and controlled by a Renesas PMIC, ensuring efficient system operation.
  • Supports industrial standards such as 96Boards, SMARC, and OSM.
  • Features a compact design, enabling small board implementations.
  • Includes a proven design with POC and partner boards available.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 2MPUMPUMPUEU120EU120EU120InputInput.4Input.5Input.6Input.7Input.8Input.9Input.10Input.11Input.16Input.17Input.18Input.19DC/DC Buck 1DC/DC BuckDC/DC BuckDC/DC Buck 2DC/DC BuckDC/DC BuckPMICPMICPMICDDR4 1 GBDDR4 1GBDDR4 1GBeMMC 16 GBeMMC 16GBeMMC 16GBNOR FlashNOR FlashNOR FlashWi-Fi BluetoothWi-Fi BluetoothWi-Fi BluetoothLTE-M ModuleLTE-M ModuleLTE-M ModuleClockClockClockE2PROME2PROME2PROMAudio CodecAudio CodecAudio CodecUSB HubUSB HubUSB HubPHY x2PHY x2PHY x2USB 2.0 (A) Connector x2USB 2.0 (A) Connector x2USB 2.0 (A) Connector x2microSD ConnectormicroSD ConnectormicroSD ConnectorUART ConnectorUART ConnectorUART ConnectorMicroUSB (OTG) ConnectorMicroUSB (OTG) ConnectorMicroUSB (OTG) ConnectorSheet.34Sheet.35Sheet.36Sheet.37Sheet.38Sheet.39Sheet.40Sheet.41Sheet.42Sheet.43Sheet.44Sheet.45Sheet.46Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Sheet.63Sheet.64Sheet.65Sheet.66Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74Connector 1.166Connector 1.76Connector 1.77Connector 1.78Connector 1.79Connector 1.80Connector 1.87Connector 1.88Connector 1.89Connector 1.90Connector 1.91Connector 1.920.6V0.6V0.6V3.3V3.3V3.3V1.8V1.8V1.8V 3.3V3.3V3.3V 1.8V1.8V1.8V 1.8V1.8V1.8V1.8V1.8V1.8VSheet.9412V, 3A12V, 3A12V, 3A5V, 5A5V, 5A5V, 5A 3.0V3.0V3.0V 1.1V, 5A1.1V, 5A1.1V, 5A 3.3V, 1.5A3.3V, 1.5A3.3V, 1.5A 0.6V, 1.5A0.6V, 1.5A0.6V, 1.5A 1.2V, 3.5A1.2V, 3.5A1.2V, 3.5A 1.8V, 0.6A1.8V, 0.6A1.8V, 0.6A 2.5V, ± 1A2.5V, ± 1A2.5V, ± 1A1.8V / 3.3V, 0.3A1.8V / 3.3V, 0.3A1.8V / 3.3V, 0.3A1.8V / 2.5V, / 3.3V, 0.3A1.8V / 2.5V, / 3.3V, 0.3A1.8V / 2.5V, / 3.3V, 0.3A1.8V / 2.5V, / 3.3V, 0.05A1.8V / 2.5V, / 3.3V, 0.05A1.8V / 2.5V, / 3.3V, 0.05A PHY x2PHY x2PHY x2
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?