Skip to main content

SMARC SoM for RZ MPUs

Overview

Description

System-on-Modules (SoMs) are compact, ready-to-use processor modules that help developers and engineers accelerate time to market for embedded products and reduce overall project schedules. The Smart Mobility Architecture (SMARC) addresses the demand for standardization and flexibility in embedded computing, facilitating the integration of advanced features like high-speed interfaces, graphics, and connectivity in industrial and IoT applications.

Renesas' RZ SoMs, compliant with SMARC 2.1, support high-speed interfaces such as USB 3.0, PCI Express®, and Gigabit Ethernet, along with LCD and audio capabilities. They enable advanced multimedia processing, AI integration, and robust security, enhancing HMI, video, and graphics performance for industrial and building automation applications. This simplifies development and offers scalability.

System Benefits​:

  • Full compliance with SMARC 2.1 ensures high compatibility and extensibility, allowing users to build flexible and scalable systems.
  • Provides a compact and optimized power design with a multi-channel clock generator.
  • The MPU features a 64-bit multi-core architecture with advanced graphics capabilities and high-bandwidth memory interfaces, enabling high-performance embedded systems with enhanced human machine interfaces (HMIs).
  • Supports the SMARC development kit (SMARC module, carrier board, driver, software) provided by AlphaProject Co., Ltd.

Comparison

Applications

  • HMI applications in industrial and building automation
  • Test and measurement equipment
  • Security and surveillance systems

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.80 Sheet.81 Sheet.82 Sheet.184 Sheet.1 Sheet.2 Sheet.3 Sheet.4 JP170 JP170 JP170 Versa Clock 6E Versa Clock 6E Versa Clock 6E GigaEther PHY GigaEther PHY GigaEther PHY Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.63 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.79 Sheet.87 Sheet.88 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Connector 1.160 Connector 1.160.137 Connector 1.160.138 Connector 1.160.139 Connector 1.160.140 Connector 1.160.141 Connector 1.160.142 Connector 1.160.146 Connector 1.160.147 Connector 1.160.148 Connector 1.160.149 1.8V to ICs 1.8V to ICs 1.8V to ICs Connector 1.160.151 3.3V 3.3V 3.3V Connector 1.160.153 Connector 1.160.159 3.3V To ICs 3.3V To ICs 3.3V To ICs Max 2.5A Max 2.5A Max 2.5A Max 0.03A Max 0.03A Max 0.03A Max 2.5A Max 2.5A Max 2.5A Max 1.1A Max 1.1A Max 1.1A Max 6A Max 6A Max 6A Connector 1.160.166 Sheet.171 Sheet.172 Sheet.173 Sheet.175 Sheet.176 Sheet.177 Sheet.178 Sheet.179 Sheet.180 Quad component Component block.751 Component block.747 Component block.748 Level Shifter (6ch) 3.3V<> 1.8V Level Shifter (6ch) 3.3V<> 1.8V Level Shifter (6ch) 3.3V<> 1.8V Sheet.181 3.3V 3.3V 3.3V 1.8V 1.8V 1.8V Diode - LED Sheet.186 Sheet.187 Sheet.188 Sheet.189 Sheet.190 Darlington.651 Sheet.192 Darlington.254 SMARC Edge Contacts (314pin) SMARC Edge Contacts (314pin) SMARC Edge Contacts (314pin) PCIe CLK PCIe CLK PCIe CLK Sheet.197 Sheet.198 3.3V 3.3V 3.3V 1.8V 1.8V 1.8V 2 2 2 2 Sheet.204 3 3 3 3 Sheet.207 3 3 3 3 Sheet.210 14 14 14 14 Sheet.213 5.0V 5.0V 5.0V Ethernet Ethernet Ethernet Sheet.216 MPU MPU MPU Reset Reset Reset GPIO GPIO GPIO UART UART UART JTAG JTAG JTAG GPIO GPIO GPIO CAN CAN CAN I2S I2S I2S UART UART UART SPI SPI SPI I2C I2C I2C SD SD SD LVDS LVDS LVDS MIPI CSI-2 MIPI CSI-2 MIPI CSI-2 USB2.0 USB2.0 USB2.0 USB3.0 USB3.0 USB3.0 PCIe PCIe PCIe ETHER ETHER ETHER EXTAL CLK EXTAL CLK EXTAL CLK PCIe CLK PCIe CLK PCIe CLK USB3.0 CLK USB3.0 CLK USB3.0 CLK SD/MMC IF SD/MMC IF SD/MMC IF DDR IF DDR IF DDR IF QSPI QSPI QSPI I2C I2C I2C 1.1V 1.1V 1.1V 1.35V 1.35V 1.35V 1.8V 1.8V 1.8V 2.5V 2.5V 2.5V 3.3V 3.3V 3.3V eMMC (8GByte) eMMC (8GByte) eMMC (8GByte) DDR3L (1GByte) DDR3L (1GByte) DDR3L (1GByte) SPI FLASH (4MByte) SPI FLASH (4MByte) SPI FLASH (4MByte) EEPROM (2kByte) EEPROM (2kByte) EEPROM (2kByte) RTC Real-Time Clock Real-Time Clock SWR 1 SWR SWR SWR 2 SWR SWR SWR 3 SWR SWR LDO LDO LDO SWR 4 SWR SWR Sequencer Sequencer Sequencer RESET IC Reset IC Reset IC JTAG Connector JTAG Connector JTAG Connector Monitor Port Monitor Port Monitor Port
Exiting Interactive Block Diagram