Skip to main content

Smart Home LPG Cylinder Monitor

Overview

Description

Liquefied petroleum gas (LPG) cylinders are widely used in home kitchens, which are very dangerous and fatal if they explode. Monitoring for gas cylinder leakage is critical as well as knowing when to order a refill. LPG is a heavier-than-air gas, and the smart LPG stand placed under the cylinder can easily detect gas leaks. In addition, weight detection is done using a load cell, which can detect the cylinder weight indicating when the next refill is needed. A user can even access the cylinder usage data or enable automatic reordering by accessing the optional Bluetooth® Low Energy (LE) functionality.

System Benefits​:

  • Low-cost system with an RA2A1 MCU that includes a built-in op-amp, high-resolution ADC (16-bit) and SDADC (24-bit) for accurate weight measurement. Arm® Cortex®-M23 core MCU, UART option can be utilized to transfer data.
  • Low-power solution can work with a 7.5V battery/isolated AC flyback supply.
  • Buzzer indication for safety/security risk from gas leaks.

Comparison

Applications

  • LPG gas leak detection
  • Automatic refill request system

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.356 Flyback Flyback Flyback VCC VCC VCC Sheet.239 Sheet.229 Sheet.230 Sheet.231 Sheet.232 Sheet.233 Sheet.234 Sheet.235 Sheet.237 Sheet.238 Logic Logic Logic Q1 Q1 Q1 MCU 1 MCU MCU Sheet.1 Sheet.2 Sheet.3 Sheet.4 AS040 AS040 AS040 LDO (50mA) LDO (50mA) LDO (50mA) Load Cell Load Cell Load Cell Flammable Gas Sensor Flammable Gas Sensor Flammable Gas Sensor Antenna Sheet.23 Sheet.24 Sheet.25 Sheet.26 Sheet.27 Speaker speaker_8_ Sheet.34 Sheet.35 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.41 Sheet.42 Sheet.44 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Opto Isolator Opto Isolator Opto Isolator Sheet.62 Sheet.63 Sheet.65 Sheet.66 Sheet.67 Diode Sheet.69 Sheet.70 Sheet.71 Diode.72 Sheet.73 Sheet.74 Sheet.75 Diode.76 Sheet.77 Sheet.78 Sheet.79 AC Power Source Sheet.81 Alternating Current Transformer Line.841 Inductor Air Core.509 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Line.29 Inductor Air Core.212 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Transformer Inductor Iron Core Line.841 Inductor Air Core.212 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Line.29 Shunt Sheet.120 Sheet.121 Sheet.122 Ground (earth) Sheet.124 Sheet.125 Sheet.126 Sheet.127 Capacitor Non-polarized Sheet.129 Sheet.130 Sheet.131 Sheet.132 Capacitor Non-polarized .133 Sheet.135 Sheet.136 Sheet.137 Snubber Snubber Snubber Diode.140 Sheet.141 Sheet.142 Sheet.143 Sheet.145 Battery.27 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Bridge Rectifier.339 Sheet.154 Sheet.155 Sheet.156 Sheet.157 Sheet.158 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Sheet.166 Sheet.167 Sheet.168 Sheet.169 Label Text 10pt.358 ~ ~ Label Text 10pt.359 ~ ~ Label Text 10pt.360 + + Label Text 10pt.361 - - Ground (earth).241 Sheet.242 Sheet.243 Sheet.244 Sheet.245 Sheet.262 Sheet.29 Sheet.31 ON/OFF ON/OFF ON/OFF Buzzer Gas Leak Alarm Buzzer Gas Leak Alarm Buzzer Gas Leak Alarm Shunt.265 Sheet.266 Sheet.267 Sheet.268 Sheet.291 Sheet.283 Sheet.284 Sheet.285 Sheet.286 Sheet.287 Darlington.651 Sheet.289 Darlington.254 Connector 1.176 Connector 1.176.293 Connector 1.176.294 Connector 1.176.295 Connector 1.176.296 Connector 1.176.297 Sheet.298 Sheet.299 Sheet.300 Sheet.301 Sheet.302 Sheet.303 Sheet.304 Sheet.305 Sheet.306 Sheet.307 Sheet.310 Sheet.311 Sheet.312 Sheet.315 Sheet.316 Connector 1.176.317 Connector 1.176.318 R2 R2 R2 3.3V 0.35mA 3.3V/ 0.35mA 3.3V/ 0.35mA 3.3V 3.3V 3.3V 3.3V 10mA 3.3V/10mA 3.3V/10mA Refill Indication Refill Indication Refill Indication 7.5V 250mA 7.5V/250mA 7.5V/250mA 7.5V 500mA 7.5V/500mA 7.5V/500mA R1 R1 R1 D4 D4 D4 D1 D1 D1 DGND DGND DGND D2 D2 D2 Sheet.332 Sheet.333 Sheet.334 R3 R3 R3 PGND PGND PGND 90-300V AC 90-300V AC 90-300V AC D3 D3 D3 Bluetooth Logo Sheet.340 Bluetooth Sheet.342 Sheet.343 Sheet.344 Sheet.345 Sheet.346 Sheet.347 Sheet.348 Sheet.349 Sheet.350 Sheet.351 Bug_1_ Sheet.353 Bug Sheet.355 MCU 2 MCU MCU UART UART UART IRQ IRQ IRQ GPIO GPIO GPIO VDD VDD VDD OPA OPA OPA SDADC 24 bit SDADC 24bit SDADC 24bit ADC 16 bit ADC 16bit ADC 16bit GPIO GPIO GPIO
Exiting Interactive Block Diagram