Skip to main content

Smart Wireless Door Lock

Overview

Description

Smart electronic door locks are gaining popularity in government, commercial, enterprise, and residential buildings as part of smart city initiatives. These locks feature Bluetooth® Low Energy (LE) connection to smartphones for convenient lock/unlock operations and Near Field Communication (NFC) based credential exchange. They also establish an IoT connection to a central PC for centralized access control and monitoring. Another notable innovation is the hassle-free and contactless charging of the integrated battery through NFC-WLC wireless charging technology.

System Benefits:

  • Wire-free and effortless installation, powered by an integrated battery charged via NFC-WLC technology
  • Exceptional security features include:
    • Secure Bluetooth pairing facilitated by NFC
    • Utilizes Bluetooth 5 and NFC communication
  • Boasts ultra-low power design with a minimal bill of materials (BOM)
  • Offers centralized control and tracking capabilities, such as approval of Bluetooth keys, through an optional IoT backbone (requires an additional router)
  • Optionally designed to meet IP67 dust and waterproof standards

Comparison

Applications

  • Commercial, residential, educational, government, and industrial buildings requiring access control and monitoring

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
EU187 EU187 EU187 EU187 I2C Port Extender I2C Port Extender I2C Port Extender OLED Display OLED Display OLED Display Connector Arrow Connector Arrow.415 Connector Arrow.417 Connector Arrow.419 Connector Line Connector Arrow.421 Connector double arrow Connector Arrow.423 Connector Line.424 Antenna.333 Sheet.433 Sheet.434 Sheet.435 Sheet.436 Sheet.437 2.4GHz 2.4GHz 2.4GHz Connector Line.440 Connector Line.441 Connector Arrow.443 Sheet.515 Sheet.516 Connector Line.518 Connector Line.528 3Apk 3Apk 3Apk 3Apk 3Apk 3Apk Connector 1.533 Connector Arrow.536 Connector 1.537 Connector 1.538 Right arrow 1pt.1045 3.3V 3.3V 3.3V 32 MHz 32 MHz 32 MHz Connector Arrow.561 Connector Arrow.562 Communication Lines 2 Communication Lines B.795 4 4 4 Communication Lines 2.570 Communication Lines B.795 2 2 2 Communication Lines 2.573 Communication Lines B.795 4 4 4 Communication Lines 1 2 2 2 Sheet.581 Communication Lines 2.582 Communication Lines B.795 2 2 2 Communication Lines 1.585 2 2 2 Sheet.587 Right arrow 1pt.588 Communication Lines 1.589 n n n Sheet.591 Keyboard Keyboard Keyboard Touch Key.593 Sheet.594 Sheet.595 Sheet.596 Sheet.597 Sheet.598 Sheet.599 Sheet.600 Sheet.601 Sheet.602 6V/0.5Amax 6V/0.5Amax 6V/0.5Amax Connector Arrow.605 Connector Line.606 Low Iq Buck-Boost Low Iq Buck-Boost Low Iq Buck-Boost Sheet.609 Sheet.612 Single Cell Sheet.615 Sheet.616 Line 1pt.1552 Line 1pt.1583 Connector 1.620 Supercap Supercap Supercap Connector 1.622 Sheet.209 DC Motor.210 M M Sheet.211 DC Motor DC Motor DC Motor Boost Boost Boost Enable Enable Enable Sheet.630 Bluetooth 5 MCU Bluetooth 5 MCU Bluetooth 5 MCU GPIO 1 GPIO GPIO RF Osc. RF Osc. RF Osc. Debug Debug Debug BLE5.0P HY BLE5.0P HY BLE5.0P HY PWM 1 PWM PWM GPIO 2 GPIO GPIO I2C 2 I2C I2C I2C 3 I2C I2C Vdd Vdd Vdd Sheet.550 Sheet.551 Sheet.552 Sheet.553 Sheet.554 Sheet.555 Full Bridge HVPAK Full Bridge HVPAK Full Bridge HVPAK Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Connector.6533 Sheet.115 Connector.6537 Sheet.118 Sheet.119 Sheet.120 Sheet.122 Sheet.123 Sheet.124 Sheet.125 PWM 2 PWM PWM I2C 4 I2C I2C Sheet.465 Sheet.466 Sheet.467 Sheet.468 Sheet.469 Connector.6533 Sheet.471 Connector.6536 Connector.6537 Sheet.474 Sheet.475 Sheet.476 Sheet.477 Sheet.478 Sheet.479 Sheet.480 Sheet.481 Sheet.482 Sheet.483 Sheet.484 Sheet.485 Sheet.486 Connector.6533 Sheet.488 Connector.6536 Connector.6537 Sheet.491 Sheet.492 Sheet.493 Sheet.494 Sheet.495 Sheet.496 Sheet.497 Sheet.498 Sheet.501 Sheet.502 Sheet.503 Sheet.504 Sheet.505 Sheet.506 Connector Line.508 Sheet.509 Sheet.294 Transformer.324 Line.841 Line.842 Sheet.298 Inductor.300 Sheet.300 Sheet.301 Sheet.302 Sheet.510 Chassis Ground.335 Sheet.520 Sheet.521 Chassis Ground.335.522 Sheet.523 Sheet.524 Connector Arrow.527 Connector 1 Connector 1.532 3.3V 3.3V 3.3V Sheet.512 Sheet.511 Small NFC Coil Small NFC Coil Small NFC Coil Sheet.348 Transformer.324 Line.841 Line.842 Sheet.352 Inductor.300 Sheet.354 Sheet.355 Sheet.356 Sheet.357 Sheet.358 Sheet.385 Turn-off triode.241 Turn-off triode.242 Turn-off triode.243 Sheet.389 Darlington.244 Sheet.391 Sheet.392 Sheet.393 Charge Charge Charge Li-ion Battery Li-ion Battery Li-ionBattery NTC NTC NTC Sheet.400 Composite circuit Sheet.370 Connector Line Connector Line.384 Sheet.633 Connector.6533 Sheet.635 Sheet.636 Sheet.637 Sheet.638 Sheet.639 Sheet.640 Connector.6533 Sheet.642 Connector.6537 Sheet.644 Sheet.645 Sheet.646 Sheet.647 Sheet.648 Sheet.649 Sheet.650 Sheet.652 NFC 1W Charger NFC 1W Charger NFC 1W Charger I2C 1 I2C I2C Sheet.661 Sheet.654 Sheet.655 Sheet.656 Sheet.657 Sheet.658 Sheet.660 LiB LiB Lock Unlock Door Lock Unlock Door Sheet.225 Sheet.226 Sheet.227 Sheet.228 Sheet.229 Sheet.230 Sheet.231 Sheet.232 Sheet.233 Sheet.234 Sheet.235 Sheet.236 Sheet.237 Sheet.238 Sheet.239 Sheet.240 Sheet.241 Gear Box Sheet.212 Sheet.213 Sheet.214 Gear Box
Exiting Interactive Block Diagram

Videos & Training

News & Blog Posts