Overview
Description
Triac-based motor controllers are well-suited for controlling AC motors, commonly found in household appliances, HVAC systems, fans, and more. As the demand for building automation and smart home technologies grows, there's an increasing need for systems that are easy to integrate, cost-effective, and highly reliable - areas where triac-based motor controllers excel.
This triac-based motor controller design showcases a robust, compact air conditioning system, making it ideal for small-scale applications, including vehicle systems. The triac-based approach simplifies the overall design, reducing manufacturing costs and complexity, which is perfect for mass-produced products.
System Benefits:
- Easy implementation with optimized triac control for a simplified compressor motor control system.
- Flexible system design with low-power, high-performance 32-bit MCUs.
- A high voltage AC/DC buck regulator converts rectified AC power for simple operation.
- Enhanced system monitoring for fail-safe protection, sensing current and load.
Comparison
Applications
- AC powered motor control
- Portable air conditioners
- Recreational vehicle air conditioners
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudHigh Voltage Buck
Products
MCU
Products
Boards & Kits
RS-485 Isolated Transceiver
Products
Current Sense
Products
Videos & Training
An overview of the triac-based motor control winning combination, perfect for RV air conditioners, portable or window air conditioners, or small appliances such as fans, heaters, etc. The advantage of this architecture is that it is much simpler than an inverter-based motor control design. For more information, visit the Triac-Based Motor Controller winning combination page.
News & Blog Posts
Cool Off and Reduce Time-to-Market with the TRIAC-Based Motor Control Solution | Blog Post | Jul 28, 2021 |