Visual Object Detection SoM Reference Design
Acquiring, processing, analyzing, and understanding visual images requires a high-performance MPU with artificial intelligence to generate actionable digital metadata...
This solution allows for the acquisition, process, analysis, and understanding of visual images. The generation of digital metadata from the real world requires a high-performance MPU with artificial intelligence so that critical decision processes can then be performed. Unlike a single-board computer though, a System on Module (SOM) serves a special function, keeping the baseboard costs low as well as easier enhancement on embedded computer applications.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud