Overview
Description
This garage door controller uses Wi-Fi, allowing you to open and close the door and control the lights with your smartphone from inside your car. Operating in software-enabled access point (SoftAP) mode, it eliminates the need for a Wi-Fi router, allowing direct communication with your smartphone. Multiple smartphones can connect to the access point and control the garage door by entering the SSID and password.
System Benefits:
- Equipped with a Wi-Fi communication module operating in SoftAP mode for direct smartphone communication.
- The Pmod™ board is available for rapid prototyping with an MCU evaluation board.
- Driver and sample code are available for communication with a Bluetooth® Low Energy module using the MCU.
Comparison
Applications
- Garage door controller
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudIsolated AC/DC
Products
LDO
Products
Rectifier
Products
Wi-Fi + Bluetooth Low Energy
Products
Boards & Kits
MCU
Products
Boards & Kits
Gate Driver
Products
Gate Driver
Products
Gate Driver
Products
Op Amp
Products
Exiting Interactive Block Diagram