Overview
Description
Wireless sensors are the cornerstone of building and home automation systems. They are specifically designed to detect smoke, carbon monoxide (CO), organic compounds, proximity, etc. These features can ensure the safety and effectiveness of smart devices and systems.
System Benefits:
- Features a high-performance and cost-optimized RA Family of Arm®-based microcontrollers. The RA2A1 is well suited for low-power and cost-sensitive applications, such as sensor hubs.
- Supports various sensors for smoke, CO, temperature, humidity, indoor/outdoor/refrigerator air quality, light, and proximity detection. Up to six sensors can be connected via I2C.
- Very few external components are needed.
Comparison
Applications
- Smoke / carbon monoxide detectors
- Organic compound detection
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
Humidity & Temperature Sensor
Recommended Products
Gas Sensor
Recommended Products
MCU
Recommended Products
LDO
Exiting Interactive Block Diagram