Overview
Description
This system-on-module (SoM) highlights an industrial gateway based on the RZ/G3S MPU, consisting of a versatile OSM carrier board and a compatible OSM module. Unlike a single board computer (SBC) design, an SoM serves a special function, simplifying baseboard development, reducing costs, and minimizing design risks.
Due to the SoM vendor’s experience in high-speed embedded designs, end customers can focus on their baseboard development, lowering the risk and reducing time to market. Also, using a different OSM module can help to scale/upgrade system performance while not changing the baseboard (choosing an OSM module based on performance requirements). For a growing number of IoT applications, the OSM standard helps to combine the advantages of modular embedded computing with increasing requirements regarding costs, space, interfaces, and reliability (due to soldered connection).
System Benefits:
- 1.1 GHz Arm® Cortex®-A55 and Dual 250MHz Arm® Cortex®-M33 CPU
- Ideal for smart gateway applications
- Enhanced security with tamper detection
- Expandable connectivity through M.2 Connector (with PCIe)
Comparison
Applications
- Smart industrial gateways
- Secure home gateway
- IoT Edge equipment
- Tracking devices
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud