Skip to main content

CC-Link IE TSN

Overview

Description

The CC-Link IE TSN is an open industrial network technology (and an extension of the Ethernet standard) that the CC-Link Partner Association adopted for time sensitive networking (TSN). Renesas provides a system solution based on this technology for smart factory applications. As one of the first controllers to support the CC-Link IE TSN Class B standard, the R-IN32M4-CL3 system-on-chip (SoC) meets strict specifications. This protocol enables ultra high-speed and high-precision motion control solutions. TSN also enables seamlessly linked interoperation between information technology (IT) networks and operational technology (OT) networks, allowing product models or production volumes to be changed in real time, while also providing flexible support for the manufacturer. This boosts factory productivity overall.

System Benefits:

  • The R-IN32M4-CL3 complies with the CC-Link IE TSN Class B standard. It features an R-IN engine, Gigabit Ethernet PHY and 1.3MB of RAM for Ethernet communication. This enables high-speed, large-capacity communication without a software real-time operating system and external parts.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Template 1 Connector Arrow Connector Arrow.248 Connector Arrow.249 Connector 1.160 Connector Arrow.253 VIN1=24V VIN1=24V VIN1=24V VIN2=3.3V VIN2=3.3V VIN2=3.3V Bi-directional Bi-directional.259 Switch Switch Switch Connector Arrow.263 Connector Arrow.265 Connector Arrow.268 Connector Arrow.269 Connector Line USB Connector USB Connector USB Connector FTDI FTDI (FT232RQ) FTDI(FT232RQ) JTAG JTAG JTAG Buck-Regulator Buck Regulator Buck Regulator Voltage Supervisor Voltage Supervisor Voltage Supervisor Voltage Supervisor.264 Voltage Supervisor Voltage Supervisor PLL Oscillator PLL Oscillator PLL Oscillator PLL-Oscillator PLL Oscillator PLL Oscillator Connector Arrow.272 Connector Arrow.277 Connector Arrow.278 RJ45 RJ45 RJ45 RJ45 RJ45 RJ45 Bi-directional.281 Bi-directional.282 Bi-directional.283 Bi-directional.284 MRAM MRAM MRAM EEPROM EEPROM EEPROM Transceiver Transceiver Transceiver Bi-directional.289 Connector Arrow.290 Connector Arrow.291 Station Number 8bit Station Number 8bit Station Number 8bit Station Number 8bit.293 Monitor LED 7bit Monitor LED 7bit Bi-directional.294 RS-485 RS-485 RS-485 Bi-directional.299 Bi-directional.300 Optical Sensors Optional Sensors Optional Sensors AC Servo AC Servo Motor Control AC ServoMotor Control Sheet.310 16/32bit 16/32bit 16/32bit Communication Lines B.305 Sheet.311 I2C/SPI I2C/SPI I2C/SPI Communication Lines B.795 JP135 JP135 JP135 Sheet.326 Sheet.333 SoC SoC SoC QSPI QSPI QSPI Ethernet PHY Ethernet PHY Ethernet PHY Ethernet-PHY Ethernet PHY Ethernet PHY I2C I2C I2C 3.3V 3.3V 3.3V 1.15V 1.15V 1.15V RESETZ RESETZ RESETZ PONRZ PONRZ PONRZ 3.3V.245 25MHz 25MHz 3.3V.246 2.097152MHz 2.097152MHz UART.327 UART UART UART UART UART
Exiting Interactive Block Diagram