Skip to main content

High-Speed Image Processing Module with DRP

Overview

Description

As image recognition becomes more prevalent in fields such as industrial automation and consumer electronics, there is a growing need for high-performance processors capable of handling complex image recognition tasks effectively. Image processing systems often struggle to balance speed, power consumption, and the ability to manage multiple algorithms, especially in applications requiring real-time processing.

This design utilizes Renesas' RZ/A2M MPU to address these challenges through its dynamically reconfigurable processor (DRP) feature, which accelerates image processing tasks while minimizing the workload on the CPU. This enables real-time image processing, reducing the need for additional hardware and lowering overall power consumption. Additionally, the integrated temperature sensor monitors the image sensor's operating conditions, ensuring optimal performance even in fluctuating temperature environments, thereby maintaining the quality and reliability of captured images.

System Benefits:

  • DRP technology incorporated in the MPU dramatically reduces processing time by pre-processing images, reducing the workload on the CPU and lowering overall power consumption, making it ideal for image processing acceleration tasks.
  • The integrated temperature sensor monitors the image sensor's temperature, ensuring it operates within optimal conditions and preventing inaccuracies due to temperature fluctuations.
  • Compact power and timing products reduce the overall system footprint, allowing for a space-efficient design.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Flash Flash Flash 8-bit SPI RAM 8-bit SPI RAM 8-bit SPI RAM LCD LCD LCD Connector Line Connector Line.316 Connector Arrow.317 Connector Arrow.309 Connector Arrow.310 Connector Arrow.301 Connector Arrow.302 Connector Arrow.303 Sheet.1 Sheet.2 Sheet.3 Sheet.4 JP083 JP083 JP083 12V-18V 12V-18V 12V-18V 5V 5V 5V 3.3V 3.3V 3.3V 1.8V 1.8V 1.8V 1.2V 1.2V 1.2V 3.6V 3.6V 3.6V RAW Data RAW Data RAW Data 40MHz 40MHz 40MHz 24MHz 24MHz 24MHz 32.768MHz 32.768MHz 32.768MHz Connector Arrow Connector Arrow.300 Connector Arrow.305 Connector Arrow.308 Connector Arrow.311 PMIC PMIC PMIC Buck Regulator Buck Regulator Buck Regulator Clock Generator.298 Clock Generator Clock Generator Image Sensor Image Sensor Image Sensor Connector Arrow.319 Temperature Sensor Temperature Sensor Temperature Sensor Connector Arrow.320 Connector Arrow.321 MPU MPU MPU MPU I2C I2C I2C MIPI-CSI MIPI-CSI MIPI-CSI HyperBus Controller HyperBus Controller HyperBus Controller VDC6 VDC6 VDC6 DRP DRP DRP Clock Generator Clock Generator Clock Generator
Exiting Interactive Block Diagram