Skip to main content

Image Sensor Module

Overview

Description

Renesas' RZ/A2M microprocessor's dynamically reconfigurable processor (DRP) feature helps customers achieve low-cost and high-speed image recognition solutions. The RZ/A2M's DRP is responsible for processing the signal received from the image sensor. The temperature sensor is used to measure the temperature of the image sensor, which is very sensitive to ambient temperature, as it is an uncooled system.

System Benefits:

  • The RZ/A2M microprocessor (MPU) delivers ten times the image processing performance of its predecessor, the RZ/A1 MPU, and incorporates Renesas' exclusive DRP, which achieves real-time image processing at a low power consumption
  • Power and timing products provide compact solutions

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Flash Flash Flash 8-bit SPI RAM 8-bit SPI RAM 8-bit SPI RAM LCD LCD LCD Connector Line Connector Line.316 Connector Arrow.317 Connector Arrow.309 Connector Arrow.310 Connector Arrow.301 Connector Arrow.302 Connector Arrow.303 Sheet.1 Sheet.2 Sheet.3 Sheet.4 JP083 JP083 JP083 12V-18V 12V-18V 12V-18V 5V 5V 5V 3.3V 3.3V 3.3V 1.8V 1.8V 1.8V 1.2V 1.2V 1.2V 3.6V 3.6V 3.6V RAW Data RAW Data RAW Data 40MHz 40MHz 40MHz 24MHz 24MHz 24MHz 32.768MHz 32.768MHz 32.768MHz Connector Arrow Connector Arrow.300 Connector Arrow.305 Connector Arrow.308 Connector Arrow.311 PMIC PMIC PMIC Buck Regulator Buck Regulator Buck Regulator Clock Generator.298 Clock Generator Clock Generator Image Sensor Image Sensor Image Sensor Connector Arrow.319 Temperature Sensor Temperature Sensor Temperature Sensor Connector Arrow.320 Connector Arrow.321 MPU MPU MPU MPU I2C I2C I2C MIPI-CSI MIPI-CSI MIPI-CSI HyperBus Controller HyperBus Controller HyperBus Controller VDC6 VDC6 VDC6 DRP DRP DRP Clock Generator Clock Generator Clock Generator
Exiting Interactive Block Diagram