Overview
Description
Applications such as human machine interfaces (HMI), image processing, video processing, and AI systems require high-performance, low-latency, and energy-efficient computing. The Arm® Cortex®-A53 platform offers efficient data processing, video encoding/decoding, and AI model execution, making it ideal for industrial automation environments focused on real-time performance, reliability, and scalability.
This industrial automation platform design provides a comprehensive power and clocking system tailored for Arm Cortex-A53 MPUs, including the iMX8M series of application processors.
System Benefits:
- Simplifies system integration by meeting power, clock, and connectivity requirements for Arm Cortex-A53 core MPUs, reducing design complexity.
- Two high-performance PMICs simplify design, reduce the BOM, and offer a smaller footprint, lowering costs and space requirements.
- Multiple clock outputs from a single generator reduce the need for multiple components, saving cost and board space.
- A dedicated programmable PCIe clock with very low jitter ensures reliable PCIe performance with minimal signal distortion, enhancing system stability and data transfer accuracy.
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
QSPI
Products
PMIC
Products
PMIC
Power Switch
Products
Audio Codec
Products
Clock
Products
PCIe Clock
Products
PCIe Clock
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.