Overview
Description
This cellular cloud-connected design streamlines the secure linkage of devices to the cloud. It collects sensor data and transmits it through a cellular modem or an Ethernet port. The Flexible Software Package (FSP) provides a versatile platform for building secure, connected IoT devices with production-ready drivers, Azure® RTOS, FreeRTOS™, and additional middleware stacks. This approach facilitates the efficient development of remote sensing applications with strong connectivity and data management capabilities.
System Benefits:
- Facilitates rapid development of cloud-connected devices using MCUs.
- Provides LTE Cat-M1 cellular connectivity via Pmod™ for extensive network coverage.
- Offers flexible expansion through Pmod and Arduino interfaces.
- Seamlessly integrates with Azure or AWS cloud services using the Flexible Software Package (FSP).
- Includes sensors for comprehensive monitoring of humidity, temperature, pressure, and air quality.
Comparison
Applications
- Remote monitoring
- Health devices
- Endpoint artificial intelligence (AI)/machine learning (ML)
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
LDO
Recommended Products
Buck Regulator
Recommended Products
OAQ Sensor
Recommended Products
Humidity & Temperature Sensor
Recommended Products
IAQ Sensor
Recommended Products
MCU
Recommended Products
Level Shifter
Recommended Products
Wi-Fi Bluetooth Module
Recommended Products
QSPI Flash
Exiting Interactive Block Diagram
Software
Software & Tool Pages
Software title
|
Software type
|
Company
|
---|---|---|
RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
1 item
|