Skip to main content

Mass Flow Controller with EtherCAT & CAN Connectivity

Overview

Description

Mass flow controllers (MFCs) are essential for precise gas flow control in applications such as semiconductor manufacturing and burners. They measure and control the mass and flow rate of fluids. With the growing demand for efficient industrial processes, modern controllers must support industrial network connectivity for control functions and communication.

This design utilizes the Renesas' 32-bit MCU which integrates both system control and industrial network interfaces, such as Ethernet for Control Automation Technology (EtherCAT) and Controller Area Network (CAN), on a single chip. This addresses the industry's need for compact, cost-effective, and reliable mass flow control systems that can easily be integrated into industrial networks. The MCU's large built-in memory ensures faster data processing and improved overall system performance.

System Benefits:

  • The MCU features an EtherCAT slave controller and CAN, enabling seamless integration into industrial networks for efficient communication and process control.
  • Supports industrial network solutions with sample software for EtherCAT and DeviceNet, reducing development time and enabling faster deployment.

Comparison

Applications

  • Semiconductor manufacturing
  • Burners

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
Template 1 Connector Line Connector Line.181 Connector Arrow JP123 JP123 JP123 3.3V 3.3V 3.3V Buck Regulator Buck Regulator Buck Regulator 24V 24V 24V Input arrow EEPROM EEPROM EEPROM Bi-directional Transceiver Transceiver Transceiver Bi-directional.68 Connector Arrow.69 Connector Arrow.70 Connector Arrow.72 Op Amp Op Amp Op Amp Flow Sensor Flow Sensor Flow Sensor Connector Line.75 Flow Signal Flow Signal Flow Signal Connector Arrow.77 Bi-directional.78 To Bus To Bus To Bus PHY PHY PHY PHY PHY PHY Piezo Actuator Piezo Actuator Piezo Actuator Bi-directional.83 Bi-directional.84 Bi-directional.85 Bi-directional.86 Bi-directional.87 Sheet.129 Sheet.89 Sheet.128 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Vertical Wire Bundle Label Text 10pt.1046 Sheet.132 LED LED LED MOSFET Sheet.156 N-Channel MOSFET Sheet.135 Sheet.136 Sheet.137 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Sheet.143 Sheet.144 Sheet.145 Sheet.146 Sheet.147 Sheet.148 Connect.50 Sheet.150 Sheet.151 Sheet.152 Connector Arrow.158 Connector Arrow.161 EtherCAT EtherCAT EtherCAT Connector Arrow.163 Gas Flow Gas Flow GasFlow 3.3V 3.3V 3.3V Sheet.177 Sheet.168 Sheet.169 Sheet.170 Sheet.171 Sheet.172 Sheet.173 Sheet.174 Sheet.175 Connector Arrow.178 Connector Line.182 Connector Line.183 Valve Valve Valve Sheet.185 MCU MCU MCU EtherCAT Slave EtherCAT Slave EtherCAT Slave GPIO GPIO GPIO UART UART UART UART UART UART I2C I2C I2C 12 bit ADC 12 bit ADC 12 bit ADC
Exiting Interactive Block Diagram