Skip to main content

Peltier Cooler

Overview

Description

The Peltier cooler is a device for heating and cooling that utilizes a phenomenon called the Peltier effect where heat is transferred by the flow of current between two different metals. The Peltier cooler has features such as easy switching between heating and cooling depending on the direction of current, no mechanical drive, no vibration or noise, high-precision and quick-response temperature control. The Peltier cooler is used in various fields such as food, chemistry, optics, and medical use.

The built-in high-precision 24-bit delta-sigma ADC in the RX23E-A 32-bit MCU is capable of accurately measuring and controlling temperature with a single chip.

System Benefits​:

  • Combining an MCU and high-precision analog front end (AFE) on a single chip makes an external dedicated AFE unnecessary, thereby reducing BOM cost and board mounting area.
  • Highly precise temperature measurement using a high-precision AFE enables very accurate control.
  • The RX v2 core speeds up filter operation and PID control operation using an FPU.
  • Complementary PWM output enables high power-efficient control using an H-bridge driver.
  • The system supports various interfaces such as CAN, RS-485 and I2C, enabling connections to most industrial networks.

Comparison

Applications

  • Peltier cooler/controller
  • Thermoelectric cooler/controller (TEC)

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 JP159 JP159 JP159 Heat Sink 1 Sheet.8 Sheet.9 Sheet.10 Sheet.11 Sheet.12 Sheet.13 Sheet.14 Sheet.15 Sheet.16 Sheet.17 Sheet.18 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Sheet.26 Sheet.27 Sheet.28 Sheet.29 Sheet.30 Sheet.31 Sheet.32 Sheet.33 Sheet.34 Sheet.35 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.40 Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.62 Connector Arrow.142 Heat Sink Heat Sink Heat Sink Hot Hot Cold Cold Peltier module Peltier Module Peltier Module Cold Side Cold Side Cold Side Hot Side Hot Side Hot Side Connector Arrow.168 Connector Arrow.171 Temperature Sensor (Thermocouple, RTD etc.) Temperature Sensor (Thermocouple, RTD etc.) Temperature Sensor (Thermocouple, RTD etc.) CAN Driver CAN Driver CAN Driver Sheet.171 Vcc Vcc Vcc <300mA <300mA <300mA DC FAN DC Fan DC Fan Temperature Temperature Temperature Sheet.177 Sheet.179 Resistor - Fixed Sheet.180 Sheet.182 Current Detection Resistor Current Detection Resistor Current Detection Resistor Sheet.225 Sheet.226 Sheet.227 Connector 1.162 Power Supply Power Supply Power Supply To Main System To Main System To Main System Sheet.232 Sheet.233 Sheet.234 Sheet.236 Temperature Signal (Voltage) Temperature Signal (Voltage) Temperature Signal (Voltage) <150mA <150mA <150mA 3.3V or 5V 3.3V or 5V 3.3V or 5V Sheet.242 Connector 1.162.243 <20mA <20mA <20mA Sheet.251 Connector 1.162.252 <15mA <15mA <15mA Sheet.254 Sheet.255 Sheet.256 Sheet.257 To Others To Others To Others Sheet.259 Connector 1.162.260 24V 24V 24V Input.262 Sheet.263 Vcc Vcc Vcc 12V 12V 12V Sheet.266 Sheet.267 Sheet.268 Sheet.269 Input.272 Sheet.273 Vcc Vcc Vcc <100mA <100mA <100mA Sheet.276 Sheet.279 Sheet.280 Connector 1.162.281 Input.282 Sheet.283 Vcc Vcc Vcc <100mA <100mA <100mA Sheet.286 Sheet.287 Current Sense Current Sense Current Sense Sheet.289 Input.292 Sheet.293 Vcc Vcc Vcc Sheet.296 Sheet.298 Input Connector Line LDO LDO LDO Digital Power Monitor Digital Power Monitor Digital Power Monitor H-Bridge Driver 1 H-Bridge Driver H-Bridge Driver H-Bridge Driver 2 H-Bridge Driver H-Bridge Driver DC/DC DC/DC DC/DC Transceiver RS-485 Transceiver RS-485 Transceiver RS-485 Nch Power MOSFET x2 2 N-Channel Power MOSFET x2 N-Channel Power MOSFETx2 Nch Power MOSFET x2 1 N-Channel Power MOSFET x2 N-Channel Power MOSFETx2 Sheet.300 MCU MCU MCU I2C I2C I2C ∆Σ ADC ∆Σ ADC ∆Σ ADC PWM PWM PWM UART UART UART CAN CAN CAN
Exiting Interactive Block Diagram