Overview
Description
This scalable SMARC 2.1 system on module (SoM) with artificial intelligence (AI) solution is based on the powerful Renesas RZ/G2 microprocessor family and a full power and timing tree. It demonstrates a turn-key architecture for AI-enabled human machine interface (HMI) applications, such as smart industrial control terminals.
System Benefits:
- Linux operating system
- Single-core configurations for low power consumption
- Single programmable clock generator on board
- Extensive communications interface support
- Robust power supply with hot plug/swap support
- Low-cost logic ICs cover the SMARC standard requirement with minimum space
Comparison
Applications
- Human machine interface (HMI)
- Embedded vision application
- AI IoT
- Barcode scanner
- Industrial gateway
- Sound system
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudPMIC
Products
SPDT Switch
Products
Boot Logic
Products
Power Logic
Products
Level Shifter
Products
MCU
Products
QSPI
Products
Clock
Products
USB Logic
Products
Exiting Interactive Block Diagram