Smart Asset Tracking Label Demonstration Board
Bluetooth® Low Energy (LE) connected smart asset tracking labels offer several advantages compared to traditional, passive RF interface (e.g., NFC, UHF) solutions....
The smart tracking label provides a method of container and device tracking that provides environmental data during transit. The tracking can report a container's or device's presence via Bluetooth® 5.1 either at a depot or through a tablet or mobile phone application.
Renesas' Smart Asset Tracking Label design is optimized with ultra-low power devices and several standby options for minimal current draw.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRenesas’ smart asset tracking label leverages Renesas’ ultra-low power devices to provide package or asset tracking with environmental in data logging in an ultra-thin, flexible and easily disposable device. The design is based on the DA14531 ultra-low power Bluetooth® Low Energy 5.1 SoC.
Revolutionizing Asset Management with Locationing Solutions from Renesas | Blog Post | Dec 11, 2024 |
Smart Asset Tracking Label: The Future of Package Tracking | Blog Post | Aug 31, 2021 |