Skip to main content

Smart Collar for Livestock Tracking and Monitoring

Overview

Description

The livestock industry is increasingly adopting smart farming technologies to enhance productivity, animal welfare, and operational efficiency. Remote monitoring and management of livestock through devices such as smart collars and tags are becoming essential for modern farming practices. These devices allow farmers to track animal locations, monitor health, and detect issues like escapes or illnesses, facilitating advanced and efficient livestock farming.

This design employs a Long Range Wide Area Network (LoRaWAN®) with smart collars or tags to provide real-time monitoring and tracking of livestock. The system offers long-range communication capabilities, ideal for covering extensive farming areas. It also integrates multiple sensors (heart rate, air quality, temperature, humidity, gyro) to monitor environmental conditions and livestock health, enabling data-driven decisions for operational optimization.

System Benefits:

  • Low-power consumption devices extend battery life, reducing the frequency and cost of replacements.
  • Advanced signal conditioning ensures higher accuracy in sensing, providing precise monitoring of livestock health and environmental conditions.
  • LoRaWAN is ideal for long-distance communication, enabling reliable remote monitoring of livestock across large areas.

Comparison

Applications

  • Livestock farming

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
Template 1 Connector Line.25 Outdoor Air Quality Outdoor Air Quality Outdoor Air Quality Temperature & Humidity Sensor Temperature & Humidity Sensor Temperature & Humidity Sensor Temperature Sensor Temperature Sensor Temperature Sensor Gyro Sensor Gyro Sensor Gyro Sensor Heart Rate Sensor Heart Rate Sensor Heart Rate Sensor Bi-directional Connector Arrow Connector Arrow.13 Connector Arrow.14 Connector Arrow.15 Connector Line Connector Line.18 Connector Line.19 Connector Arrow.20 Sensor Signal Conditioner Sensor Signal Conditioner Sensor Signal Conditioner Op Amp Op Amp Op Amp Connector Line.22 Connector Line.23 Connector Line.24 Connector 1.160 Connector 1.27 Connector 1.28 Connector 1.29 Connector 1.30 1.7~3.6V 1.7~3.6V 1.7~3.6V 1.7~3.6 V 1.7~3.6V 1.7~3.6V Battery.27 Sheet.41 Sheet.42 Sheet.43 3V 3V 3V Connector Line.45 LoRa WAN Module LoRa WAN Module LoRa WAN Module Connector Arrow.48 LoRA LoRA LoRA GNSS GNSS GNSS Connector Line.52 Connector 1.53 Connector 1.54 Connector 1.55 1.7~3.6V.56 1.7~3.6V 1.7~3.6V Antenna Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.62 Connector Line.63 JP221 JP221 JP221 Connector Arrow.66 Connector 1.67 Connector Line.68 Connector Arrow.69 Connector Arrow.70 Bi-directional.71 Connector 1.160.72 Connector 1.160.73 Sheet.74 MCU MCU MCU 10bit ADC 10bit ADC 10bit ADC I2C I2C I2C UART UART UART GPIO GPIO GPIO
Exiting Interactive Block Diagram