Overview
Description
When the wireless smart water sensor detects excessive moisture levels or water spillage, this shutdown valve system can automatically take countermeasures without human intervention, even in the absence of a Wi-Fi infrastructure. This feature is especially beneficial for remote and self-sustaining buildings and infrastructure, preventing damage caused by broken pipes through water supply shutdown. Additionally, it facilitates the remote watering of plants, agriculture, and horticulture.
System Benefits:
- LTE/NB-IoT enables water supply shutdown, ensuring seamless integration with the smart water sensor.
- Solar power/rechargeable battery allows self-contained operation, even without the main power or during brownout conditions.
- LTE-M/NB-IoT enables operation almost anywhere (network coverage assumed).
- High/low moisture levels or water spillage can be indicated through an LTE sensor or by manual command via MQTT.
- Ultra-low power LTE/NB-IoT + Low IQ DC/DC allows long operation/standby time.
- Ideal for autonomous, self-sustaining infrastructure/buildings.
Comparison
Applications
- Smart civil infrastructure
- Smart homes and smart buildings
- Remote plant watering
- Horticulture and agriculture
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudP-FET Switch
Products
P-FET Switch
Products
P-FET Switch
Products
Low Iq Buck/Boost
Products
Li-lon Charger with Power Path Management
Products
Boost
Products
Full Bridge HVPAK
Products
P-FET Switch
Products
MCU
Products
Buck/Boost
Products
Exiting Interactive Block Diagram