Skip to main content

Tiny Flexible System-on-Module (SoM)

Overview

Description

With the rising demand for faster development cycles in the electronics and IoT sectors, there is a growing need for modular, flexible systems that can adapt to various application needs while reducing time to market. Traditional "chip first" development strategies, where developers start by selecting and designing around individual chips, often involve lengthy and complex hardware development processes, potentially slowing down time to market and delaying product launches.

This tiny flexible System-on-Module (SoM) pre-integrates an MCU, field-programmable gate array (FPGA), and programmable mixed-signal matrix onto a single board. This integration eliminates the need for complex chip selection, layout design, and compatibility testing, allowing users to replace the traditional "chip first" development strategy. It enables them to focus on functional interfaces, simplifying hardware development, reducing development time, and enabling faster product iterations for applications such as timing controllers, data acquisition, and interface extension.

System Benefits​:

  • High-performance RXv2 core MCU with up to 120MHz ensures rapid processing, and expandable flash memory from 512KB to 2MB allows efficient storage of the FPGA boot image file.
  • The MCU enhances security performance to protect the system from potential threats, providing secure and reliable operation.
  • The programmable mixed-signal matrix allows for a wide variety of functions and control logic to be designed within a very small, low-power monolithic integrated circuit.

Comparison

Applications

  • Timing controllers (TCON)
  • Data acquisition
  • Interface extension

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
Template 1 CN356 CN356 CN356 Label Text 10pt.262 SPI SPI Label Text 10pt.77 PS PS Label Text 10pt.78 LVDS TX LVDS TX Label Text 10pt.79 LVDS RX LVDS RX Label Text 10pt.80 GPIO GPIO Label Text 10pt.81 MIPI (Optional) MIPI(Optional) Bi-directional Bi-directional.84 Bi-directional.85 Bi-directional.87 Bi-directional.88 Connector Arrow Connector Arrow.91 Connector Arrow.92 Connector Arrow.95 Connector Arrow.96 Connector Arrow.97 24MHz 24MHz 24MHz 27MHz 27MHz 27MHz 30MHz 30MHz 30MHz Clock Clock Clock Bi-directional.101 Connector Arrow.102 Connector 2 Input Input Input 5V 5V 5V Bi-directional.110 Connector Arrow.111 Connector Arrow.112 Connector Arrow.114 Connector Arrow.115 1.2V/1Amax 1.2V/1Amax 1.2V/1Amax 2.5V/150Amax 2.5V/150Amax 2.5V/150Amax 3.3V/150Amax 3.3V/150Amax 3.3V/150Amax 1.8V/150Amax 1.8V/150Amax 1.8V/150Amax Board.317 FGPA FGPA Board.317.86 Interface Interface GreenPAK GreenPAK GreenPAK GreenPAK I2C.106 CPM CPM Connector Arrow.121 Connector 1.160 MCU MCU MCU MCU I2C I2C I2C GPIO GPIO GPIO USB USB USB SPI SPI SPI ADC ADC ADC
Exiting Interactive Block Diagram