Features
- RXv2 Core 120 MHz operation (34 CoreMark/mA), single-precision FPU
- 2.7 to 3.6 V operation
- A wide package lineup : 64-pin (4.5mm x 4.5mm, BGA) to 176-pin
- Equipped with various communication interfaces such as USB, CAN, SD host/slave interface, and quad SPI.
- Program Flash up to 2 MB, SRAM up to 640 KB
- DualBank function convenient for firmware update *1
- HMI
- TFT-LCD controller and 2D drawing engine can reduce CPU load at running of LCD display.*1
Security
- Equipped with memory protect functions that protect Flash memory from unintended access to flash
- Equipped with a trusted secure IP that protects key data from disclosure *1
- Equipped with various encryption engines : AES, TRNG, TDES *1, RSA*1, SHA*1
[*1 : Only products with 1.5 MB or more code flash memory]
Description
The Renesas RX651 is mainstream RX microcontrollers with RXv2 core, large-capacity RAM, and enhanced security, connectivity and human machine interface (HMI) capabilities.
Parameters
Attributes | Value |
---|---|
Main CPU | RXv2 |
Program Memory (KB) | 512, 768, 1024, 1536, 2048 |
RAM (KB) | 256, 640 |
Carrier Type | Full Carton (Tray), Tray |
Supply Voltage (V) | - |
I/O Ports | 43, 79, 112, 137 |
DRAM I/F | No, SDRAM I/F |
Temp. Range (°C) | Ta = -40 to +85, Ta = -40 to +105 |
Operating Freq (Max) (MHz) | 120 |
Ethernet speed | No |
Ethernet (ch) | 0 |
EtherCat (ch) (#) | 0 |
USB FS (host ch/device ch) | ( 0 / 1 ), ( 1 / 1 ) |
USB HS (host ch/device ch) | ( 0 / 0 ) |
USB SS (host ch/device ch) | ( 0 / 0 ) |
SCI or UART (ch) | 9, 11, 13 |
SPI (ch) | 11, 14, 16 |
I2C (#) | 11, 13, 14, 15, 16 |
CAN (ch) | 0, 2 |
CAN-FD (ch) | 0 |
Wireless | No |
SDHI (ch) | 0, 1 |
High Resolution Output Timer | No |
PWM Output (pin#) | 25, 38, 39 |
32-Bit Timer (ch) | 3 |
16-Bit Timer (ch) (#) | 18 |
8-Bit Timer (ch) | 4 |
Standby operable timer | No |
12-Bit A/D Converter (ch) | 10, 22, 29 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
16-Bit D/A Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 0, 1, 2 |
8-Bit D/A Converter (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 0 |
Segment LCD Controller | No |
Security & Encryption | Unique ID, Unique ID, AES, 3DES, RSA, ECC, SHA-1, SHA224/SHA256, MD5, MAC, TRNG, Unique ID, AES, TRNG |
Package Options
Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
---|---|---|---|
LFBGA | 13 x 13 x 1.4 | 176 | 0.8 |
LFQFP | 10 x 10 x 1.7 | 64 | 0.5 |
LFQFP | — | 100 | 0.5 |
LFQFP | 14 x 14 x 1.7 | 100 | 0.5 |
LFQFP | 20 x 20 x 1.7 | 144 | 0.5 |
LFQFP | 24 x 24 x 1.7 | 176 | 0.5 |
TFBGA | 4 x 4 x 1.2 | 64 | 0.5 |
TFLGA | 7 x 7 x 1.05 | 100 | 0.65 |
TFLGA | 7 x 7 x 1.05 | 145 | 0.5 |
TFLGA | 8 x 8 x 1.05 | 177 | 0.5 |
Application Block Diagrams
|
Voice Over PLC with High-Performance Audio Codec
Power line communication enables audio transmission without extra cables, reducing cost and complexity.
|
|
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.
|
|
Torque Control System
Precision torque control ensures product quality using MCUs with high-precision AFE and reliable sensors.
|
|
400ZR Optical Module
Optimize 400Gb Ethernet transport over DCI links with a compact 400ZR module for high performance and low power.
|
|
Tiny Flexible System-on-Module (SoM)
This flexible SoM integrates an MCU, FPGA, and programmable mixed-signal matrix onto a single board.
|
|
Motor Control with Resolver
Resolvers enhance motor control precision, reliability, and reduce costs in stepper and BLDC motor systems.
|
|
Smart Lock with Ultra-Low Power Wi-Fi & Bluetooth Low Energy
Low-power smart lock system enabling secure, wireless control with fingerprint support.
|
|
Electronic Lock with Fingerprint Identification |
|
Voice Over Power Line Communication
Renesas' PLC modem technology enables efficient voice transmission over low-voltage power lines.
|
|
Power Line Communication (PLC) Node
PLC Node system supports G3/PRIME standards for smart building communication.
|
Applied Filters:
Loading
Filters
Software & Tools
Sample Code
Simulation Models
Discover Renesas' advanced voice recognition solution, an offline HMI designed for cost-effective and accessible functionality in consumer and industrial devices. Empowering tasks through spoken commands, it offers high performance without needing an internet connection.