Overview
Description
In industries such as automotive, electronics, and manufacturing, the precision of torque applied during assembly is critical. Incorrect torque can lead to product failures, safety issues, or damage to components. Various industrial equipment, like screw-tightening machines and torque testers, need to control motor rotation while measuring torque to ensure consistent application, maintaining product uniformity and quality.
This torque control system uses an MCU with a high-precision analog front-end to input torque measurement signals into the motor control system. By performing feedback control, it achieves high-resolution torque control in a straightforward and efficient configuration.
System Benefits:
- The RX23E-A 32-bit MCU, with its high-precision analog front-end (AFE), offers precise torque measurement to ensure product quality.
- RX/RA T-series MCUs allow the combination of precision motor control and measurement in a simple configuration.
- Low-noise, high power supply rejection ratio (PSRR), and stable high-quality power supply provide accurate, reliable, and consistent sensor performance.
Comparison
Applications
- Screw tightening machine
- Torque tester
- Torque actuator
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagram