Overview
Description
400ZR is an interoperable networking implementation agreement (IA) released by the Optical Internetworking Forum (OIF) in March 2020. It defines a footprint-optimized solution for transporting 400Gb Ethernet over Data Center Interconnect (DCI) links targeting a minimum distance of 80km. This low-power and space-efficient 400ZR module can be implemented in Quad Small Form Factor Pluggable Double Density (QSFP-DD) and Octal Small Form Factor Pluggable (OSFP) form factors.
System Benefits:
- 120MHz MCU, transimpedance amplifier (TIA), and driver allow for a compact and high-performance module
- Synchronous buck and PMIC are highly efficient in reducing module size and power consumption
Comparison
Applications
- 400ZR transceiver
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
Buck Regulator
Recommended Products
TCX0 XT Series
Recommended Products
MCU
Recommended Products
PMIC
Recommended Products
PMIC
Recommended Products
Linear Differential Driver (LDD)
Recommended Products
Transimpedance Amplifier (TIA)
Exiting Interactive Block Diagram