Skip to main content
Renesas Electronics Corporation

Voice Over PLC with High-Performance Audio Codec

Overview

Description

This power line communication (PLC) audio system enables audio communication through existing power lines, making it ideal for applications like water heaters, doorbells, and in-house announcements. By eliminating the need for dedicated communication cables, the system reduces costs, simplifies construction and maintenance, and minimizes wiring errors.

System Benefits:

  • Enables audio communication between floors via PLC.
  • Reduces costs by eliminating the need for additional wiring or physical deployment.
  • Offers superior reliability, long-distance communication over 1km, and high-speed data transfer up to 1Mbps.
  • Features a low BOM cost and supports a compact design.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioConnector Line.294Connector Line.292Connector Arrow.162Connector ArrowConnector Line.203Connector Line.205Connector Line.242Connector Line.251Sheet.1Sheet.2Sheet.3Sheet.4WS029WS029WS029DC/DCDC/DCDC/DCSerial FlashSerial FlashSerial FlashAudio CodecAudio CodecAudio CodecUSB AudioUSB AudioUSB AudioBi-directionalBi-directional.22Connected signals arrowBi-directional.24Bi-directional.25Bi-directional.26Bi-directional.27Bi-directional.28Connected signals arrow.29LaptopConnected signals arrow.31Board - OptionalOption 1Option 1OPTION 1Board - Optional.34Option 2Option 2OPTION 2MicrophoneSheet.37Sheet.38Speakerspeaker_8_Sheet.41Sheet.42Sheet.43Sheet.44Serial FlashSerial FlashSerial FlashAudio CodecAudio CodecAudio CodecUSB AudioUSB AudioUSB AudioBi-directional.161Bi-directional.163Connected signals arrow.164Bi-directional.165Bi-directional.166Bi-directional.167Bi-directional.168Bi-directional.169Connected signals arrow.170Connected signals arrow.171Board - Optional.172Option 1Option 1OPTION 1Board - Optional.174Option 2Option 2OPTION 2Microphone.176Sheet.177Sheet.178Speaker.179speaker_8_Sheet.181Sheet.182Sheet.183Sheet.184Laptop.185Connector LineConnector Line.187Connector Line.188Connector Line.189Connector dotted lineConnector dotted line.191Transformer Inductor Coreless (Air conductor)Sheet.193Sheet.194Sheet.195Sheet.196Sheet.197Sheet.198Sheet.199Sheet.200Sheet.201Connected signals lineConnected signals line.204Transformer Inductor Coreless (Air conductor).206Sheet.207Sheet.208Sheet.209Sheet.210Sheet.211Sheet.212Sheet.213Sheet.214Sheet.215Connected signals line.222Capacitor Non-polarizedSheet.236Sheet.237Sheet.238Sheet.239Connected signals line.241Capacitor Non-polarized .243Sheet.244Sheet.245Sheet.246Sheet.247Board.317Board.252Audio UnitAudio UnitAudio UnitPLC UnitPLC UnitPLC UnitUSBUSBUSB3.3V3.3V3.3VBoard.259One board for Primary/SecondaryOne board for Primary/SecondaryOne board for Primary/SecondaryTransformer Inductor Coreless (Air conductor).262Sheet.263Sheet.264Sheet.265Sheet.266Sheet.267Sheet.268Sheet.269Sheet.270Sheet.271Connected signals line.272Connector Line.273Connected signals line.274Connector Line.275Transformer Inductor Coreless (Air conductor).276Sheet.277Sheet.278Sheet.279Sheet.280Sheet.281Sheet.282Sheet.283Sheet.284Sheet.285Connected signals line.286Capacitor Non-polarized .287Sheet.288Sheet.289Sheet.290Sheet.291Connected signals line.293Capacitor Non-polarized .295Sheet.296Sheet.297Sheet.298Sheet.299 3.3V3.3V3.3VDC Line (12V~36V)DC Line (12V36V)DC Line (12V36V)PLC UnitPLC UnitPLC UnitAudio UnitAudio UnitAudio UnitOne board for Primary/SecondaryOne board for Primary/SecondaryOne board for Primary/SecondaryUSBUSBUSBBoard.306Board.307Board.308DC/DCDC/DCDC/DCSheet.309NB-PLC ModemNB-PLC ModemNB-PLC ModemUARTUARTUARTSheet.310NB-PLC ModemNB-PLC ModemNB-PLC ModemUARTUARTUARTSheet.311MCUMCUMCU UARTUARTUARTI2CI2CI2CI2SI2SI2S UARTUARTUARTSheet.312 MCUMCUMCU UARTUARTUARTI2CI2CI2CI2SI2SI2S UARTUARTUART
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?