Overview
Description
Infusion level monitors track fluid levels in IV bags or bottles, alerting caregivers when the fluid is running low. These devices are essential for ensuring accurate medication delivery and enhancing patient care by notifying caregivers of issues such as occlusions, empty reservoirs, or malfunctions.
This infusion level monitor uses capacitive touch sensors to detect the liquid amount in a bag or bottle, operating with low power consumption. Users can monitor the remaining liquid remotely via Bluetooth® Low Energy (LE) or Wi-Fi, making it convenient to use from locations such as a nurse's station. This design can be applied not only to infusion systems but also to various applications involving liquid tanks.
System Benefits:
- Capacitive touch sensing and system control offer precise, non-intrusive, and reliable measurement of liquid levels
- The simple electrode configuration accurately detects the remaining liquid, reducing the BOM cost.
- The low power consumption Wi-Fi and Bluetooth LE module, coupled with an MCU, ensures long-term operation, making it ideal for battery-powered applications.
Comparison
Applications
- Infusion level monitor
- Liquid level monitor for various bottles and tanks
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudMCU
Products
Wi-Fi Bluetooth Module
Products
LCD Driver
Products
Class D Amplifier
Products
Buck-Boost Regulator
Products
Buck Regulator
Products
Videos & Training
News & Blog Posts
Infusion Level Monitor Using Capacitive Touch Sensing | Blog Post | Sep 16, 2022 |