Overview
Description
This design is a communication gateway for a doctor monitoring system that can automatically sync up patient health status with a doctor. The patient monitoring devices communicate with this gateway through long-range Bluetooth® Low Energy or contactless near-field communication (NFC). The gateway would translate that data to send directly to the doctor or an on-premise or cloud analytics system.
System Benefits:
- Gateway bridges between non-IP local communication (NFC, Bluetooth Low Energy) and IP networks/cloud (Wi-Fi, LTE)
- MPU class performance, but software development in an RTOS enables very fast boot time and easy porting of MCU code base
- Universal 15W AC/DC adapter optimized for 5V application loads
Comparison
Applications
- IoT gateways
- Medical gateways
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudAC/DC
Products
PMIC
Products
Clock
Products
MPU
Products
SPI Flash
Products
NFC
Products
BLE
Products
Wi-Fi
Products
Exiting Interactive Block Diagram