Overview
Description
This smart cradle and baby monitoring system is designed for use in homes and hospitals, offering essential safety and hygiene-related features such as cry detection, temperature monitoring, and diaper odor detection. The cradle includes a remote-controlled auto-swing function and a display for key information and alerts, which can also be sent to a mobile app via Bluetooth.
System Benefits:
- Auto-swing feature with remote and mobile app control
- Powered by an adapter or batteries for flexibility
- Integrated display showing vital information like temperature
- Cry detection integrated to auto-swing mode
- Diaper odor detection with diaper change alerts
- Continuous temperature monitoring for added safety
Comparison
Applications
- Baby monitoring systems in homes and hospitals
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudMCU
Products
LDO
Products
HVPAK
Products
Temperature & Humidity Sensor
Gas Sensor
Products
Bluetooth Low Energy
Products
Exiting Interactive Block Diagram