Skip to main content

Robot Controller with Image Processing RTOS MPU

Overview

Description

This solution provides advanced technology for robotic applications, which brings artificial intelligence (AI) capabilities to robotics endpoints, such as industrial robotics and robotic communications.

System Benefits:

  • High integration MPU with an interface IC, timing, power, and audio solutions
  • The RZ/A2M MPU features an Arm® Cortex®-A9 CPU and is designed for e-AI based imaging that requires high-speed image processing. It features a unique hybrid approach to image recognition and machine vision by combining proprietary DRP technology for fast pre-processing of image data and feature extraction

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
Template 1 Connector Arrow.214 Connector Arrow.215 Connector Arrow.216 Connector Arrow.217 JP104 JP104 JP104 Connector Arrow Connector Arrow.203 5V/950mA 5V/ 950mA 5V/950mA Connector Arrow.206 Connector Arrow.207 Connector Arrow.208 Connector Arrow.209 Connector 1.160 3.3V/700mA 3.3V/ 700mA 3.3V/ 700mA 1.8V/ 1.8V/ 100mA 1.8V/100mA 1.2V/1600mA 1.2V/1600mA 1.2V/1600mA 32.768KHz (RTC) 32.768KHz (RTC) 32.768KHz (RTC) 24MHz (Core) 24MHz (Core) 24MHz (Core) 48MHz (USB) 48MHz (USB) 48MHz (USB) Max 50MHz (Audio) Max 50MHz (Audio) Max 50MHz (Audio) Connector Arrow.223 25MHz (Ethernet) 25MHz (Ethernet) 25MHz (Ethernet) DCIN DCIN (10~30V) DCIN(10~30V) MII-PHY MII-PHY MII-PHY Bi-directional Communication Lines B.795 MII-I/F MII-I/F MII-I/F Bi-directional.239 Connector Arrow.240 MIPI Camera MIPI Camera MIPI Camera Optional Non-Renesas Component.242 Motor Control Unit Motor Control Unit RS-485 RS-485 RS-485 Bi-directional.245 Single component Switching Regulator Switching Regulator Switching-Regulator Switching Regulator Switching Regulator LDO LDO LDO Switching Regulator Switching Regulator Switching Regulator Clock Generator Clock Generator Clock Generator Audio Processor Audio Processor Audio Processor Sheet.246 MPU MPU MPU DRP DRP DRP Clock Generator.232 Clock Generator Clock Generator Ethernet MAC Ethernet MAC Ethernet MAC SSI (I2S) SSI (I2S) SSI (I2S) I2C I2C I2C MIPI-CSI MIPI-CSI MIPI-CSI UART UART UART Connector Arrow.247 Connector Arrow.248 Connector 1.160.249 Connector Line Connector Arrow.251 Speaker speaker_8_ Sheet.254 Sheet.255 Sheet.256 Sheet.257
Exiting Interactive Block Diagram