Overview
Description
This is a reference design for battery-powered applications that require a charging system with a mechanism to display the battery life. The E-paper display provides a low-power option for a life indicator that the user can access at any time.
System Benefits:
- The fuel gauge IC (FGIC) with integrated RL78 microcontroller (MCU) provides a full battery management system.
- Wireless power system to provide easy power charging with a USB-C additional power input.
Comparison
Applications
- Wireless charging platforms
- Battery management systems
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudNVDC Charger
Products
Li-ion Battery Manager
Products
Exiting Interactive Block Diagram
Videos & Training
News & Blog Posts
Is My Battery Ready to Do Its Job? | Blog Post | Apr 26, 2022 |