DC Power Line Communication (PLC) Development Kit with LED Lighting
The JP167-PLCDCPOCKITZ kit enables quick prototyping and demonstration of an LED lighting system controlled over the DC power lines. PLC makes it possible to transmit...
Power Line Communication (PLC) utilizes power lines as a communication medium, allowing for quick and cost-effective system deployment. This method enables data transmission through both AC and DC power lines, facilitating building automation via existing AC power infrastructure or reducing device harnesses with DC lines. Renesas offers a narrowband PLC (NB-PLC) modem IC that supports high-speed communication up to 1Mbps and stable long-distance communication over 1km for peer-to-peer networks, enhancing connectivity and efficiency in various applications.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudThis video demonstrates the simplicity of LED lighting controlled via power line communication using the R9A06G061 NB-PLC Modem. R9A06G061 is a narrow-band power line communication modem IC that consists of an analog front-end (AFE), DSP and MCU, which enables high-speed and stable long-distance communication peer-to-peer networks. Especially, R9A06G061 has improved direct drive capability to expand its use in DC power supply system applications.