Overview
Description
As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/G13 (R5F100LE) Target Board achieves simple and easy evaluation of the target MCU.
Features
- Built-in RL78/G13 (R5F100LE) MCU
- High-speed operation of 32MHz main clock (oscillator used) when supplied with 2.7V to 5.5V
- Both flash memory programming and on-chip debugging are supported (TOOL0 pin)
- Simple testing possible with 2 LEDs and 1 SW
- Equipped with a universal area (2.54mm pitch)
- MCU pins assigned to the peripheral board and connector for higher expandability
- Lead-free (Pb-free)
Applications
Design & Development
Videos & Training
Additional Videos
Support
Support Communities
- R5F100LE data flash
... 0xffu, 0xffu, 0xffu, 0xffu, 0xffu, 0xffu}; Somebody please tell me how to put this data array onto data flash area? I receive following build error: Error[Ta019]: Absolute initialized far address out of range [0x00000-0xEFFFF] C:\Users\BerkK\Desktop\StartupSample QB-R5F100LE-TB\source\low_level_initialization.c 107
Jan 25, 2014 - E1 debuging/connection error with IAR
Work in IAR 4.21 with E1.Windows 7 It is very rarely possible to connect with target. And after an unsuccessful attempt, E1 must be distorted. All connections are available. External power supply, power supply from E1 - no difference. The connection is correct. separate renesas programmer sees and programs ...
Jan 9, 2022 - IAR debugger does not show correct data for variables while inside interrupt?
Has anyone had a problem while debugging the interrupt for the receive function? While debugging, the G_GPS_Start_Char, gp_Uart2RxAddress, g_Uart2RxCnt and g_Uart2RxLen variables show bogus values. rx_data does show the correct value.For example:#include "r_cg_serial.h" //contains declaration ...
Jun 11, 2012