Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The 2SB1669 is a power transistor that can be directly driven from the output of an IC. This transistor is ideal for OA and FA equipment such as motor and solenoid drivers.

Features

  • High DC current amplifier rate hFE ≥ 100 (VCE = −5.0 V, IC = −0.5 A)
  • Z type available for surface mounting supported products

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 255 KB 日本語
Product Change Notice PDF 4.86 MB 日本語
Product Change Notice PDF 3.74 MB 日本語
Product Change Notice PDF 143 KB 日本語
Product Change Notice PDF 1.46 MB 日本語
Brochure PDF 1.32 MB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models