Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The 2SC4553 is a power transistor designed especially for low collector saturation voltage and features large current switching at a low power dissipation. In addition, a high hFEE enables alleviation of the driver load.

Features

  • High hFE and low VCE(sat): hFE ≅ 800 (VCE = 2 V, IC = 3 A) VCE(sat) ≅ 0.12 V (IC = 3 A, IB = 0.03 A)
  • On-chip C to E damper diode
  • Mold package that does not require an insulating board or insulation bushing

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 243 KB 日本語
Product Change Notice PDF 4.86 MB 日本語
Product Change Notice PDF 3.74 MB 日本語
Product Change Notice PDF 143 KB 日本語
Product Change Notice PDF 1.46 MB 日本語
Brochure PDF 1.32 MB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models