Skip to main content
Order Now
NOTICE - The following device(s) are recommended alternatives:
71V3578 - 3.3V 256K x 18 Synchronous Flow-Through SRAM w/3.3V I/O
This part is not a pin for pin replacement, consult the data sheet for details

Overview

Description

This product is obsolete.

Comparison

Applications

Documentation

Type Title Date
End Of Life Notice PDF 1.43 MB
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models