Skip to main content
NOTICE - The following device(s) are recommended alternatives:
CSPT857C - 2.5V - 2.6V PLL Differential 1:10 SDRAM Clock Driver
Pin-to-pin compatible

Overview

Description

Not recommended for new designs

Features

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 136 KB
Product Change Notice PDF 361 KB
2 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models