Skip to main content
NOTICE - The following device(s) are recommended alternatives:
95V857A - 2.5V Wide Range Frequency Clock Driver
Pin-to-pin compatible

Overview

Description

1 to 10 differential clock distribution; Operating frequency: 60MHz to 220MHz

Features

  • Optimized for clock distribution in DDR (Double Data Rate)SDRAM applications

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models