Skip to main content
NOTICE - The following device(s) are recommended alternatives:
8714004I - FemtoClock Zero Delay Buffer/Clock Generator for PCI Express and Ethernet

Overview

Description

The 9DB202-01 is a high performance 1-to-1 Differential-to HCSL Jitter Attenuator designed for use in PCI Express®™ systems. In some PCI Express® systems, such as those found in desktop PCs, the PCI Express® clocks are generated from a low bandwidth, high phase noise PLL frequency synthesizer. In these systems, a jitter attenuating device may be necessary in order to reduce high frequency random and deterministic jitter components from the PLL synthesizer and from the system board.

Features

  • One 0.7V current mode differential HCSL output pair
  • One differential clock input
  • CLK and nCLK supports the following input types: LVPECL, LVDS, LVHSTL, SSTL, HCSL
  • Maximum output frequency: 140MHz
  • Input frequency range: 90MHz - 140MHz
  • VCO range: 450MHz - 700MHz
  • Cycle-to-cycle jitter: 30ps (maximum)
  • RMS phase jitter @ 100MHz, (1.5MHz - 22MHz): 2.31ps (typical)
  • 3.3V operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free RoHS compliant package
  • Industrial temperature information available upon request

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 304 KB
End Of Life Notice PDF 161 KB
Product Change Notice PDF 596 KB
Product Change Notice PDF 544 KB
Product Change Notice PDF 361 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training

PCIe Clocking Architectures (Common and Separate)

This is the first video in our PCIe series. In this video, we define PCIe architectures, focusing on common and separate clock architectures. Watch the rest of the video series below where Ron will cover the impact of different timing architectures.

Watch the Video Series Below