Skip to main content
NOTICE - The following device(s) are recommended alternatives:
NRND-EV - No Recommended Replacements Available - NRND

Overview

Description

The EL7532 is a high-efficiency 2A synchronous step-down PWM regulator in a tiny MSOP10 package. The internal compensation makes it possible for the full-featured 2A converter to occupy less than 0.18in2 of PCB area with all components on one side.

Features

  • A continuous current (from -40 °C to +85 °C)
  • 1.5MHz (typ.) switching frequency
  • 100ms Power-On-Reset output (POR)
  • Internally compensated voltage mode controller
  • Up to 94% efficiency
  • <1μA shut-down current
  • Over-temperature protection
  • Pb-free available (RoHS compliant)

Applications

  • PDA and pocket PC computers
  • Barcode readers
  • ADSL modems
  • Portable instruments
  • Li-ion battery powered devices
  • ASIC/FPGA/DSP supplies
  • Set-top boxes

Documentation

Type Title Date
Manual - Development Tools PDF 273 KB
Application Note PDF 1.56 MB
Application Note PDF 509 KB
Application Note PDF 397 KB
Datasheet PDF 560 KB 简体中文
5 items

Product Options

Applied Filters: