Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The EL7532 is a synchronous, integrated FET 2A step-down regulator with internal compensation. It operates with an input voltage range from 2.5V to 5.5V, which accommodates supplies of 3.3V, 5V, or a single Li-Ion battery source. The output can be externally set from 0.8V to VIN with a resistive divider. The EL7532 features PWM mode control. The operating frequency is typically 1.5MHz. Additional features include a 100ms Power-On-Reset output, <1µA shut-down current and over-temperature protection. The EL7532 is available in the 10-pin MSOP package, making the entire converter occupy less than 0.18 in2 of PCB area with components on one side only. The package is specified for operation over the full -40°C to +85°C temperature range.

Features

  • 2A continuous current (from -40°C to +85°C)
  • Less than 0.18in2 footprint for the complete 2A converter
  • Max height 1.1mm MSOP10
  • 1.5MHz (typ.) switching frequency
  • 100ms Power-On-Reset output (POR)
  • Internally-compensated voltage mode controller
  • Up to 94% efficiency
  • <1µA shut-down current
  • Over-temperature protection
  • Pb-free available (RoHS compliant)

Comparison

Applications

  • PDA and pocket PC computers
  • Bar code readers
  • ADSL modems
  • Portable instruments
  • Li-Ion battery powered devices
  • ASIC/FPGA/DSP supplies
  • Set top boxes

Documentation

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: