Overview
Description
The EL7535 is a high-efficiency, 350mA synchronous step-down PWM regulator in a tiny 10 Ld MSOP package. The internal compensation makes it possible for these full-featured converters to occupy less than 0.18in2 of PCB area with all components on one side.
Features
- Internally compensated voltage mode controller
- Up to 94% efficiency
- Overcurrent and over-temperature protection
- Pb-free plus anneal available (RoHS compliant)
Applications
- PDA and pocket PC computers
- Barcode readers
- Cellular Phones
- Portable instruments
- Li-ion battery powered devices
- Small Form Factor (SFF) modules
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 283 KB | |
Datasheet | PDF 555 KB | |
2 items
|
Product Options
Applied Filters: