Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

Renesas' transistors have a built-in resistor in the base or between the base and the emitter, enabling the reduction of mounting area and the number of parts.

Features

  • Up to 2A high current drives such as IC outputs and actuators available
  • On-chip bias resistor
  • Low power consumption during drive

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 394 KB 日本語
Product Change Notice PDF 4.86 MB 日本語
Product Change Notice PDF 3.74 MB 日本語
Product Change Notice PDF 143 KB 日本語
Product Change Notice PDF 1.46 MB 日本語
Brochure PDF 1.32 MB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models