Skip to main content
NOTICE - The following device(s) are recommended alternatives:
NRND - No Recommended Replacements Available - NRND
ISL29501 is not recommended for new designs and has no alternative product available.

Overview

Description

The ISL29501 is a Time of Flight (ToF) based signal processing integrated circuit. The sensor enables low cost, low power, and long range optical distance sensing when combined with an external emitter and detector. The ISL29501 has a built-in current DAC circuit that drives an external LED or laser. The modulated light from the emitter is reflected off the target and is received by the photodiode. The photodiode then converts the returned signal into current, which is used by the ISL29501 for signal processing. An on-chip Digital Signal Processor (DSP) calculates the time of flight, which is proportional to the target distance. The ISL29501 is equipped with an I2C interface for configuration and control. Use of an external photodiode and emitter allows the user to optimize the system design for performance, power consumption, and distance measurement range that suit their industrial design. The ISL29501 is wavelength agnostic and permits the use of other optical wavelengths if better suited for applications.

Features

  • Enables proximity detection and distance measurement
  • Modulation frequency of 4.5MHz
  • Emitter DAC with programmable current up to 255mA
  • Operates in Continuous and Single Shot mode
  • On-chip active ambient light rejection
  • Auto gain control mechanism
  • Interrupt controller
  • Supply voltage range of 2.7V to 3.3V
  • I2C interface supporting 1.8V and 3.3V bus
  • Low profile 24 Ld 4x5 QFN package

Comparison

Applications

  • Precise long-range distance measurement
    • Drone / robot collision avoidance and soft landings
    • Industrial automation
    • Car parking sensors
    • Gate and door sensors
    • Silo level monitoring
    • Intermodal and ocean container cargo loading sensors
  • Human presence detection and obstacle avoidance
    • Smart homes and offices
    • Smart appliances, toilets and fixtures
    • Smart kiosks
    • People counting

Documentation

Type Title Date
Datasheet PDF 1001 KB
End Of Life Notice PDF 597 KB
Application Note PDF 164 KB
Application Note PDF 442 KB
Manual - Development Tools PDF 1.31 MB
Application Note PDF 205 KB
Application Note PDF 331 KB
Application Note PDF 280 KB
Application Note PDF 1007 KB
9 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software ZIP 2.26 MB
Software & Tools - Other ZIP 11 KB
2 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Loading