Skip to main content
NOTICE - The following device(s) are recommended alternatives:
OB1203SD-BT2-EVK - Heart Rate, SpO2 and Respiration Rate Evaluation Kit with Bluetooth® Low Energy
OB1203SD-RL-EVK is not recommended for new designs. OB1203SD-BT2-EVK is the recommended replacement kit.

Overview

Description

The evaluation kit for heart rate, oxygen saturation (SpO2) and respiration rate uses Renesas’ highly integrated OB1203 biosensor for reflective photoplethysmography. With the provided algorithm, the kit can determine heart rate, SpO2 and respiration rate. The sensor transmits its data via an I2C interface to an MCU for data analysis and results display. The design incorporates an RL78/G13 16-bit microcontroller as the MCU, an ISL9111 voltage boost converter for battery operation and an OLED display.

Features

  • Main Technical Parameters
    • Operating voltage: 3.0V (AAA battery * 2)
    • Detector module: OB1203 sensor module
    • Display module: OLED (Built-in control chip)
    • Measurement range: Oxygen saturation: 70%~100%
    • Pulse rate: 25bpm ~ 200bpm
    • Respiration rate
    • Operating temperature: -40 °C ~ 85 °C
    • Operating humidity: 5 ~ 99% RH (No condensate water)
  • Evaluation Kit Function
    • Collects data from Renesas' OB1203 sensor module through I2C communication.
    • Calculates the oxygen saturation, pulse rate and respiration rate with algorithm.
    • Displays oxygen saturation, pulse rate, respiration rate, and battery level on an OLED.
    • An ISL9111 boosts battery voltage to system level.

 

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 968 KB
Manual - Development Tools PDF 1.27 MB
Other XLSX 76 KB
Other STL 231 KB
Other STL 93 KB
Schematic Log in to Download PDF 285 KB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 1.92 MB
PCB Design Files Log in to Download XLSX 243 KB
PCB Design Files Log in to Download ZIP 111 KB
3 items

Product Options

Applied Filters: