Skip to main content

Overview

Description

The P9415-R is a highly-integrated single-chip wireless power transmitter/receiver IC (TRx). The device can be configured to receive or transmit an AC power signal through magnetic induction.

When the device is configured as a wireless power transmitter, it uses an on-chip full/half-bridge inverter, a PWM generator, a modulator/demodulator for communication, and micro controller to produce an AC power signal to drive external L-C tank. As a receiver, the device receives an AC power signal from a wireless transmitter and converts it into rectified output voltage, which can be used to power devices or supply the charger input in mobile applications. The P9415-R integrates a high efficiency Synchronous Full Bridge Rectifier and control circuitry to modulate the load to send message packets to the Transmitter (Tx) to optimize power delivery. 

The P9415-R features Multiple-time programmable (MTP) non-volatile memory that enables customers to customize the design parameters such as default output voltage, FOD thresholds.

The device includes over-temperature and voltage protection. Fault conditions associated with power transfer are managed by an industry-leading 32-bit ARM® Cortex®-M0 processor offering high level of programmability while consuming extremely low standby power. The processor can also control GPIOs to indicate operating and fault modes. The P9415-R is available in an ultra-small 53-WLCSP package. 

Features

  • Delivers up to 15W as a receiver 
  • WattShare™ (TRx ) mode with up to 5W Tx capability
  • 24kB Multiple-time programmable (MTP) non-volatile memory 
  • WPC 1.3 Specification hardware ready 
  • 2.7V Under Voltage Lockout (UVLO) threshold for expanding the charging area
  • Internal reverse current sense for WattShareTM mode
  • Reliable VRECT over voltage clamping
  • Internal IOUT filtering to remove the battery charger current ripple
  • Supports Bi-Directional communications
  • Supports X-Y alignment coils 
  • Device capable of delivering 30W in proprietary mode
  • Embedded 32-bit ARM® Cortex®-M0 processor
  • Supports I2C 400kHz standard interface and GPIOs
  • Package: 6 × 9 ball array, 2.82 × 4.22 × 0.50 mm, 53-WLCSP with 0.40mm ball pitch

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.68 MB
End Of Life Notice PDF 768 KB
Application Note PDF 810 KB
Product Change Notice PDF 1.95 MB
Application Note Log in to Download PDF 3.74 MB
White Paper PDF 627 KB
6 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: