Overview
Description
The R0K5726B0C000BR is a CPU Board to evaluate function s and performance of the Renesas electronics Corp. RISK microcomputer, SH726B, and to develop and evaluate application software.
Product Information
CPU | CPU board part number | Memory | CPU mounting |
---|---|---|---|
SH726B | R0K5726B0C000BR |
| Direct-mounted |
Specifications
Item | Specifications |
---|---|
CPU | SH726B
|
External memory |
|
Connectors |
|
LED |
|
Switches |
|
Dimensions |
|
Other |
Prepare the following items (not included in this product)
|
Notes:
This product does not come with any development tools. Before using this CPU board, please prepare the following development tools separately.
- SuperH RISC engine C/C++ compiler package
- E10A-USB emulator
Features
- Serial flash memory can be used as boot memory.
- A serial port (RS-232C) connector, USB connectors, a CAN connector, and an SD card slot as standard peripheral function interfaces for the SH726B.
- Audio DAC, audio codecs, and other audio interfaces, a CD deck interface, and a character LCD module connector are installed, so advanced development of an audio system is possible.
- The USB connectors use the standard series A receptacle. The board pattern also allows for the mounting of a Mini-B receptacle for USB host/function module evaluation.*1
- A LAN connector is equipped as standard, and software development and evaluation using Ethernet is possible.
- 16 key input switches (4 × 4 AD inputs) that can be used for user interface are installed as standard.
- The pins of the built-in peripheral functions of the SH726B connect to Renesas Starter Kit (RSK)-specification common ring connectors and application headers, so users can perform timing evaluations with a peripheral device that uses a measurement device, or develop an expansion board for their development needs.
- SH726B sample programs*2 and other software and tools necessary for advanced development of software are available.
- An H-UDI connector (14-pin) is provided to connect the Renesas E10A-USB emulator*3.
*1. Only USB port 0 can be used as a USB function module. When using as the USB function module, use a commercially available connector converter for series A to B, or remove the series A receptacle and connect the Mini-B receptacle. (When connecting a Mini-B connector, it is also necessary to change the pull-up/down resistance.)
*2. Sample programs for microcontroller peripheral functions. (SPI multi-I/O bus controller, etc.)
*3. Sold separately.
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 2.93 MB 日本語 | |
1 item
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
C/C++ Compiler Package for SuperH Family C/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
|
Compiler/Assembler | Renesas |
E10A-USB On-chip debugging emulator for SuperH RISC engine, H8SX and H8S Family.
|
Emulator | Renesas |
2 items
|