Skip to main content
NOTICE - The following device(s) are recommended alternatives:
NRND - No Recommended Replacements Available - NRND
RAJ306001 is not recommended for new designs and has no alternative product available.

Overview

Description

RAJ306001 is general-purpose motor control IC for 3-phase brushless DC motor applications. The RAJ306001 has a built-in MCU (RL78/G1F) and a pre-driver in a single package. The pre-driver includes 3 half-bridge gate drivers, 5V regulator, a current sense amplifier, Hall IC comparators, back-EMF amplifier, and various protection functions.

Features

  • Operating power supply voltage: 6V to 30V
  • Operating temperature:
    • RAJ306001 TA = -40°C to +85°C
    • RAJ306001Z TA = -40°C to +105°C  
  • Low power consumption VM current (excluding 5V/7V regulator and charge-pump): [MCU block]: +5.2mA (HS Mode: fIH = 32MHz, VDD = 5V) [pre-driver block]: + 13.5mA [VM = 22.5V] VM standby current : 64µA (typ.)

Controller Functions

  • CPU: 16-bit CISC CPU (RL78/G1F)
  • Flash ROM:  64KB, Data Flash 4KB, RAM: 5.52KB
  • GSI: 2 Ch, SPI, 2ch, IIc, 2ch, UART: 1ch
  • Timers
    • Timer array unit: 1 unit – 16-bit, 4ch
    • Timer RD for motor control – 16-bit, 2ch
    • Timer RG with encoding function – 16-bit, 1ch
    • 64MHz motor control input capture timer (Timer RX)
  • 10-bit resolution A/DC converter: 9ch
  • GPIO : 28ch, port for input : 2ch

Pre-Driver Function

  • 3 half-bridge gate drivers for 6 N-MOSFET
    • Adjustable gate drive peak current up to 500mA
    • Self-align deadtime generator function
  • Built-in 5V regulator
  • Selectable single/double boost charge pump for gate drive voltage (10V, 13V)
  • Supports Hall sensored and sensorless  motors
  • Integrated 1-shunt current sense amplifier (adjustable gain)
  • Integrated protection functions: UVLO, overtemperature, overcurrent, overvoltage, motor Lock for Hall IC type, alarm condition indicator

Comparison

Applications

Documentation

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Loading

Videos & Training

High-Performance, Integrated Motor Control ICs

Renesas simplifies safe and highly efficient sensor-less brushless DC motor control design with highly integrated motor control ICs for Industrial and household appliances. The easy-to-use ICs improve motor efficiency by 35%, reduce board size by 50%, and accelerate motor control application development.