Overview
Description
This is a kit for evaluating BLDC motor system using the RAJ306010 motor control IC. It consists of a board with RAJ306010 mounted, a small 24V motor, and a connecting cable.
RAJ306010 is initially equipped with sample code for 120 degree conduction control using a Hall IC, and a basic evaluation of motor control can be performed simply by connecting a 24V DC power supply and the attached motor. In addition, it is possible to connect and evaluate a motor and MOSFET prepared by the user.
BLDC motors have different control requirements than standard brush motors. Refer to our BLDC Motor Control Algorithms page for additional information and guidelines.
Equipment Required:
- Power Supply 24V/2A
- Emulator E2, E2 Lite, E20, E1
- USB mini-B type
Features
- Easy to start motor control evaluation with RAJ306010
- Reference firmware has already been written on the RAJ306010. By connecting the attached small motor to the board and supplying power, evaluation can be start immediately.
- High expandability and operability by small board (about B6 size: 148 × 125 mm)
- The board is small and easy to operate, but since switches, potentiometers, LEDs and thermistors are mounted, their functions can be used by using the user program
- Connectable to the external MOSFET board
- By setting the switching pin, it is possible to select mounted MOSFET and external MOSFET.
- Various sample code for basic motor drive
- Sample code of basic control required for BLDC motor control can be downloaded from the website
- 120 degrees conducting control with hall IC
- 120 degrees conducting speed control with hall IC
- 120 degrees conducting control by sensor-less drive
- 120 degrees conducting control with hall IC
- Sample code of basic control required for BLDC motor control can be downloaded from the website
- Desk Top Lab ICS tool support (ICS: PC tool for waveform display)
- ICS is a tool for monitoring and changing global variables in operation from a PC
- Refer to Desk Top Lab website for detailed features and operation methods
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 2.19 MB | |
Brochure | PDF 12.71 MB 日本語 | |
Manual - Development Tools | PDF 1.28 MB 日本語 | |
Engineering | PDF 155 KB | |
Schematic | PDF 1.27 MB | |
Application Note | PDF 1.28 MB 日本語 | |
Application Note | PDF 1.26 MB 日本語 | |
Application Note | PDF 1.16 MB 日本語 | |
Application Note | PDF 1.06 MB 日本語 | |
9 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E20 emulator [R0E000200KCT00] On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
|
Emulator | Renesas |
3 items
|
Product Options
Applied Filters:
Videos & Training
Renesas simplifies safe and highly efficient sensor-less brushless DC motor control design with highly integrated motor control ICs for Industrial and household appliances. The easy-to-use ICs improve motor efficiency by 35%, reduce board size by 50%, and accelerate motor control application development.