Skip to main content

Overview

Description

The PMOD Expansion Board for RYZ024A provides an entry point for the evaluation and development of the RYZ024A. The PMOD Expansion Board is an easy connection to Renesas MCU kits via the PMOD interface. And the PMOD Expansion Board can be controlled through the UART interface.

Product Contents

The following components are included.

  • PMOD™ Expansion Board for RYZ024A
  • LTE Antenna (Taoglas: GSA.8830.A.201111) (SMA Male termination)
  • MVNO SIM Card

Features

  • Wireless module
    • o LTE Cat-M1 Cellular IoT Module RYZ024A (RYZ024A000FZ00#HD0)
  • PMOD™ interface
    • Easy connection to Renesas MCU kits via PMOD (UART)
  • USB interface
    • Can be used for various interfaces
  • Antenna interface
    • Can be used for various external antennas
  • Control software
    • Supported by the RA MCU family’s Flexible Software Package (FSP)
    • Driver for RX MCUs available

Applications

Documentation

Type Title Date
Application Note PDF 4.53 MB 日本語
Application Note PDF 2.41 MB 日本語
Application Note PDF 3.25 MB 日本語
Quick Start Guide PDF 3.06 MB
Quick Start Guide PDF 2.98 MB
Manual - Hardware PDF 4.33 MB
Quick Start Guide PDF 720 KB
Quick Start Guide PDF 801 KB
Application Note PDF 1.45 MB
9 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
2 items

Sample Code

Product Options

Applied Filters:

Videos & Training

RL78 Family LTE CAT-M1 MQTT Communication Solution

This video will show the steps to operate MQTT communication for send and receive (Publish/Subscribe) via MQTT Broker in an LTE CAT-M1 cellular communication with sample software in the application note.

The evaluation environment uses Renesas' RL78/G22 Fast Prototyping Board and PMOD Expansion Board for RYZ024A.

Certifications

The PMOD™ Expansion Board for RYZ024A meets multiple regional regulatory requirements. Refer to the RYZ024A evaluation kit documentation for disclaimer, precautions, and more details on the certifications.

Japan radio/terminal equipment based on type certification

Implemented RYZ024A has obtained certified construction type certification (certification number: 003-220081(Cat-M1 only)).

Note

Certifications are only for the products and jurisdictions indicated in the certification and should not be construed as a certification for any other jurisdiction or different product.